
STR BLD MAXGRIP PLUG 3W 15A 125V BK
PS5965BK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Straight Blade Plug 2-Pole 3-Wire 15A 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Tough nylon construction with crush / impact resistance that exceeds hospital grade and Fed Spec requirements: arc resistance exceeds UL requirements.
- Self-hinge swings wide open to make quick, easy work of light, clean connections. Insert conductors into terminals and tighten terminal screws: close hinge housing around cord and tighten housing screws.
- Enclosed terminals provide solid, internally-clamped connections.
- Molded finger grips promote safe, sure handling.
- High-visibility yellow and orange, or gray.
- Hospital Grade version displays the Hospital Grade green dot.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Color | Black | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
UPC Number | 785007237733 |
Dimensions
Product Depth US | 1.21 in | ||
Product Height US | 1.83 in | ||
Product Width US | 1.34 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1