Discontinued - 30A Power Interrupting Plug, Metallic with Rubber Cord Grip
21415
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Metallic Power Interrupting Plug with Rubber Cord Grip 3-Pole, 4W, 30A/600V, 20A/250VDC, 0.36-0.48 ARM
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | UL498 | ||
Type | Plug Tail |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | PENDING |
Technical Information
Number of Wires | 4 | ||
Amperage | 30 A | ||
Number of Poles | 3-Way | ||
Wire Size | 14 - 10 AWG | ||
Voltage | 600.0 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the maximum Temperature Rating for the 21415 Turn Lock
Operating Temperature for 30A Turnlok plug:
Maximum continuous: +75°C, Minimum: -40°C without impact
Date published: 2018-12-27
Bazaarvoice SAP Hybris Integration Version 2.8.1