
Discontinued - 20A Power Interrupting Receptacle, Hospital Use, Black Bakelite
23050
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Hospital Grade 2-Pole 3-Wire 20A 125V Power Interrupting Receptacle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Standard | UL498 | ||
UPC Number | 785007121247 |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | PENDING |
Technical Information
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Wire Size | 14 - 10 AWG |
Resources
Cutsheet
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1