radiant® Tamper-Resistant 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Bulk Pack-100, White
2097TRWB100
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
GFCI receptacles from the radiant® Collection self-test automatically every three seconds to ensure reliable protection from shock due to ground fault occurrences. Meeting National Electrical Code requirements for ground fault protection, GFCI receptacles make it easier to recognize and fix trips right where they happen – no more confusion at the breaker box. 20A outlets are ideal for use with larger appliances and in commercial settings, as well as to meet regional requirements (Chicago, Canada). GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Spec-Grade devices are engineered to meet federal specifications for use in commercial installations.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI receptacles make it easier to fix trips with a reset button right on the device.
- Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced.
- Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection
- Trip Range: Trip Threshold 5+/-1mA Trip Time: 0.025 sec. nominal per UL Standard
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
UPC Number | 785007378597 | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | Self-Test, Tamper-Resistant | ||
Package Quantity | 1 | ||
Application Sector | Commercial | ||
Standard | RoHS, UL, cULus, FSUL | ||
Warranty Type | 1 Year from Day of Sale | ||
Type | GFCI, Outlet, Tamper-Resistant |
Dimensions
Product Width US | 1.72 in | ||
Product Depth US | 1.2 in | ||
Product Height US | 4.2 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | cULus 943 C22.2 No. 144, cULus 498 C22.2 No. 42, FSUL WC596 | ||
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Trip Range | 5±1 mA | ||
Amperage | 20 A | ||
Is Weather Resistant | No | ||
Input Voltage | 125 V | ||
Indoor/Outdoor | Indoor | ||
Environmental Conditions | 95% (relative humidity, non-condensing) |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1