radiant® Tamper-Resistant 20A Simplex Self-Test GFCI Receptacles with SafeLock® Protection, Black
2097TRSGLBK
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$30.21 USD
Specifically designed for use with large and/or stationary appliances like refrigerators, dishwashers and washing machines, this 20A GFCI outlet provides dedicated power and superior ground-fault protection while also limiting the nuisance tripping often caused by variable motor drives. Like all GFCI electrical outlets and plugs from the radiant® Collection, this device self-tests every three seconds for reliable safety and protection you can trust. Meeting the National Electrical Code requirements for ground fault protection in the home, GFCI wall outlets also make it easier to fix trips right where they happen – no more confusion or running to the breaker box.
GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI receptacles make it easier to fix trips with a reset button right on the device
- Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced
- Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected
- Includes green LED illuminated power indication to confirm the receptacle is energized
- Extends GFCI protection to "downstream" outlets when used with feed-thru wiring configuration. Note: Will cut power to face and downstream outlets if wired incorrectly
- Replaces a traditional outlet easily, in as little as 10 minutes
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect
- More color options available to fit any style, including finishes to match current hardware and lighting trends
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Finish | Matte | ||
Country Of Origin | China | ||
Outlet Type | GFCI, Indoor, Residential, Self-Test, Tamper-Resistant | ||
Application Sector | Residential/Commercial | ||
Standard | RoHS, cULus | ||
Warranty Type | 1 Year from Day of Sale | ||
Type | GFCI, Tamper-Resistant |
Dimensions
Product Width US | 1.73 in | ||
Product Depth US | 1.03 in | ||
Product Height US | 4.2 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Amperage | 20 A | ||
Is Weather Resistant | No | ||
Indoor/Outdoor | Indoor | ||
Wattage | 2500 W | ||
NEMA Configuration Code | 5-20R | ||
Voltage | 125 V |
Resources
Installation Instructions
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1