text.skipToContent text.skipToNavigation

Discontinued - Commercial Occupancy Sensor

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  CI205, CI-205

PIR Ceiling�Sensor,�24VDC Input, Coverage 360degree,�1200 Sq.Ft.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • ASIC technology reduces components and enhances reliability.
  • Pulse count processing eliminates false offs without reducing sensitivity.
  • Detection signature analysis eliminates false triggers and proves immunity to RFI and EMI.
  • Low-profile design ensures a clean and uncluttered ceiling appearance.
  • User-adjustable time delay from 15 seconds to 30 minutes by two minute increments.
  • Sensitivity is programmed through a DIP switch and has four settings from minimum to maximum.
  • Dual-element, temperature compensated pyro-electric sensor.
  • Mounting options: ceiling tile or 3.0 inch round mudring.
  • Units per power pack: up to 13.
  • cULus listed.
  • 5-year warranty.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  CI205, CI-205
Country Of Origin China
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;