text.skipToContent text.skipToNavigation

1-Gang Thermoset Wall Plate, 0.625-in Round Opening, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-Gang, single telephone or cable outlet 13/32-inch hole. Box mounted. Smooth thermoset. .
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Molded of rugged, practically indestructible self-extinguishing nylon. ('TP' series only.)
  • Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates.
  • Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
  • Preferred for hospital, industrial, institutional, and other high-abuse applications.
  • Nominal thickness, .070 inch.

Specifications

General Info
Color White
Type Wall Plate
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Plastic
Wall Plate Size Standard Size
Wall Plate Type Outlet, Round
Warranty Type 1-Year Limited Warranty
Standard CSA, UL514
UPC Number 785007680959
Dimensions
Product Depth US 0.2 in
Product Height US 4.5 in
Product Width US 2.75 in
Circular Outlet Diameter 0.625 mm
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  17695
Additional Information
Product Environmental Profile Yes
Technical Information
Indoor/Outdoor Indoor
Mounting Type Box Mounted
Number of Gangs 1
Orientation Vertical
Thickness 0.07 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;