Discontinued - adorne® Brown 1-Gang Wall Plate, SUB AWP1G2BR6
AWP1G2BR10
adorne Collection
adorne® One-Gang Screwless Wall Plate is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by AWP1G2BR6
Light and airy thanks to its sky-like hue, it pairs beautifully with adorne devices in White or Magnesium.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | AWP1G2BR6 | ||
Color | Bronze | ||
Country Of Origin | Mexico | ||
Application Sector | Residential/Commercial |
Resources
Cutsheet
Premium Content
Brochure
Supporting Document
Reviews
Rated 5 out of
5
by
Leasia from
Great features
I brought this to match my kitchen back splash. It looks so good, I can’t help to smile every time I cut the light on. I have received so many compliments. Love your products. Can’t wait to replace EVERY socket and switch in my home.
Date published: 2018-12-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
These wall plates look wider than standard old fashioned wall plates. Are they?
They are slightly larger than standard wallplates. The adorne 1 gang plate is 3.45" wide and our standard screwless wallplate(RWP26NI) is 3.15" wide.
AWP1G2MO6 - 3.45" X 5.13"
RWP26NI - #.15" X 4.94"
Date published: 2019-11-22
Does your "felt green" wall plate looks blue to you??
Yes, the Felt Green has a bluish tone to it. You might want to look at the Moss Grey or Lichen Green for a greener tones:
https://www.legrand.us/search.aspx?q=awp1g2mo6
https://www.legrand.us/search.aspx?q=awp1g2lg6
Date published: 2019-07-03
Bazaarvoice SAP Hybris Integration Version 2.8.1