Earth Day Sale

Use code GREEN2019 for 15% off adorne and radiant Collection orders.
Offer valid only in the U.S.

Menu
Search adorne
explore our collections

Menu

adorne under-cabinet lighting system 20/20 design

20/20 design system for adorne

A recipe for kitchen magic

Component UCLS hot spot Product Configurator


Select Components

From speakers and smart phone docks to lighting and outlets, there's a world of possibilities to choose from.


Interact with a System

Take a look under the cabinets and explore the system in a sample kitchen.


Watch Planning Video

Plan a system custom designed for your kitchen in just a few simple steps.

How to Specify the System


The adorne Under-Cabinet Lighting System is a fully customizable and modular solution for eliminating kitchen clutter. It is compatible with any kitchen layout, such as a galley, L-shaped, or U-shaped, as well as with any home wiring. In order to ensure you have specified the correct products for your system, we recommend you follow the steps outlined below. Or, click here to download pdf instructions.



Step 1. Planning your system layout
Step 2. Selecting the control box and power options
Step 3. Selecting the LED lights
Step 4. Choosing accessories to complete the system

Step 1

Planning your system layout


First, determine where you want to install the system. Then measure your cabinets to determine the length of Modular Track required:


Measure each cabinet length at back of cabinet.


For installations with a corner, allow 3" on each side for Corner Connector.


When totaling up the length of required Modular Track, be sure to include the length of the desired Control Box or Direct Wire Connector. For a 1-gang box, allow 5". For a 2-gang box, allow 5.25". For Direct Wire Connector, allow 6".


If your selection of Modular Tracks does not match the exact length of your cabinets, you can use a Modular Track Extender to complete the track. This piece can be cut down to 6". Standard 12", 18", and 27" Modular Tracks cannot be shortened.


Refer to the sample installations pictured below for more detailed information.



 sample installation 1


 sample installation 2


 sample installation 3


Step 2

Selecting the control box and power options


Next, select the type of lighting and power connection you’d like to include. For a simple install, the Plug-In Control Box provides the easiest solution. For a hardwired installation, there are five options to choose from which enable expanded lighting control options such as dimming:


• Control Box with Paddle Dimmer


• Control Box with Paddle Dimmer and GFCI protection


• Control Box, 1-Gang (No Devices)


• Control Box, 2-Gang (No Devices)


• Direct Wire Connector



For hardwired installations, there must be three separate circuits from the electrical panel:


• Receptacle Circuit: 20 Amps; GFCI-protected; Use #12 wire


• Lighting Circuit: 15 Amps; Use #12 or #15 wire


• Accessory Circuit: 15 Amps; Use #12 or #14 wire


hardwired control boxes

Step 3

Selecting the LED lights


The adorne Under-Cabinet Lighting System is only compatible with adorne LED lights. These are available in Puck and Linear versions. Recommended placement for lights is every 18" along Modular Track.

You can select any combination of Puck and Linear lights to complete your system. In addition, if you are mounting a light under the cabinet and wish to move it further to the front of the counter, you can use the LED Light Extender. This enables you to increase the length of any light from the Modular Track from a standard 11" to up to 22". This is especially useful in corner installations.


Puck Light Linear Light Light Extender


LED Puck Light

 


LED Linear Light 


Light Extender

Step 4

Choosing accessories to complete the system


The final step is to select the accessories to perfectly complement your system. adorne offers a range of options, including USB charging ports, mobile and tablet cradles, and a Digital Music Kit. Each of these accessories provides flexibility in that it can be added or removed at any time – simply swap it with an existing outlet or blank module to increase your system capabilities. For more detail on accessories, click here.


Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit