
Active Optical Premium High Speed HDMI™ Cable (10m)
Active Optical Premium High Speed HDMI™ Cable (10m) is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Supports: 18.2 Gbps bandwidth, Ultra HD - 4K@ 60Hz 4:4:4. High Dynamic Range (HDR), Deep Color, ARC
- Available in lengths from 10 to 75 meters
- Constructed of plastic optical fiber for added flexibility, making them easier to pull in the wall or run around tight corners
- Enhanced retention clips keep the cable firmly in place, requiring 4.5lbs of pulling force to remove
- Directional cable features color-coded cable ends to easily discern Display end from the Source end
- Solely powered by the source device - do not require external power adapter
- Rated: UL plenum, CMP
- Ideal applications: commercial AV installations, such as conference rooms, sports bars, or classrooms
- The terms HDMI, HDMI High-Definition Multimedia Interface, HDMI trade dress and the HDMI Logos are trademarks or registered trademarks of HDMI Licensing Administrator, Inc.
Specifications
General Info
Color | Black | ||
Product Line | On-Q | ||
Country Of Origin | Taiwan, Province Of China |
Technical Information
Connector | 24k gold-plated 19-pin HDMI male | ||
Data Transfer Rate | 18 Gbps |
Resources
Cutsheet
Reviews
Rated 5 out of
5
by
omar from
Great HDMI Cable
the cable is solid, well built and I would consider buying more when i need them
Date published: 2021-02-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1