text.skipToContent text.skipToNavigation

Discontinued - CAT5E RJ45 JUMPER ASSLY 24IN RED **

36320125V1FI On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Cat 5e Patch Cable provides performance of up to 100 MHz and is suitable for most Ethernet over twisted pair applications
Color White
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 100MHz patch cable supports Gigabit Ethernet speeds
  • UL verified to support the Cat 5e performance patch cable specification
  • Snagless overmold prevents insertion tab from catching on other cables
  • 24 AWG stranded patch cable

Specifications

General Info
Product Line On-Q

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;