text.skipToContent text.skipToNavigation

Cat 5e EZ-RJ45 Connectors, 50-Pack

AC345050
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color None
Application Sector None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • ETL Verified to Category 5e component standard: Ensures standards compliance
  • Available in Packs of 50

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Technical Information
Operating Humidity 0-93% RH (Non-Condensing)

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are these connectors AC345050 feed thru aka pass thru style?

Asked by: Jon
Yes, that is the "EZ" part of the product name. These are the connectors where the conductors pass through the end of the connector and are cut flush by the appropriate crimping tool.
Answered by: Wiremold Tech Support
Date published: 2022-04-13

ARE THESE FOR NON SHLDED CAT6A CABLE

Asked by: STEVE57
Hello, Thank you for your interest in this product. These are not for CAT6A and are not shielded. They are meant for us with CAT5e cable. We do carry a CAT6 compliant version here: https://www.legrand.us/onq/structured-wiring/accessories-and-connectors/accessories/ac346025.aspx We do not have a CAT6A version. Thanks!
Answered by: Romier S
Date published: 2018-04-03
  • y_2025, m_10, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AC345050, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT