text.skipToContent text.skipToNavigation

Cat 5e Keyed RJ45 Keystone Connector, White

WP3458WH
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cat 5e Keyed RJ45 Keystone Connector

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Features Keyed Connector
Technical Information
Cable Type Cat5e
Termination Style Punchdown

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does this keystone fit in Wiremold Tele-power poles?

Asked by: Chuck6050
The Wiremold Tele-Power poles have knockouts for standard sized keystones of which this is one. Keep in mind that the Power poles with the "3S2" part number at the end use Ortronics Series 2 data inserts and will not fit these keystones. Should you have further compatibility questions, I'd recommend reaching out to Wiremold technical support at (844)957-3783. Follow the prompts to select Wiremold, then Technical support.
Answered by: Wiremold Tech Support
Date published: 2022-01-19
  • y_2025, m_10, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WP3458WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT