text.skipToContent text.skipToNavigation

Cat 6 RJ45 Keystone Connector

WP3460GY
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color None
Pack Size None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Standard RCA front jack
  • Connects to Cat5, Cat5e, or Cat6 cables terminated with RJ-45 plugs Rear retention caps ensure secure wire termination
  • Vertical design for easy punchdown termination
  • T658A and T568B wiring labels included
  • Meets Category 6 described in TIA/EIA-568-B.2
  • Insertion and extraction life is 750 Cycles Min
  • Jack housing is high-impact, flame resistant plastic, UL 94V-0
  • Spring wire is phosphor bronze alloy plated with 50 micro-inch of gold over 100 micro-inches of nickel

Specifications

General Info
Color Gray
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Technical Information
Cable Type Cat6
Termination Style Punchdown

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are these safe to use with POE?

Asked by: jp933
yes, they are
Answered by: Wiremold Tech Support
Date published: 2022-08-15

Will these fit side by side in a Legrand 6-port Decora wall plate?

Asked by: NoGoodNames
Yes they will. They are tight when used in a decorator strap, but they will fit.
Answered by: Wiremold Tech Support
Date published: 2022-07-18

looking for a good definition on the difference between a keystone jack and a non keystone jack. Do they require different face plates? advantages ?

Asked by: Bob R
Keystone refers to the size and shape of the jack and how it snaps into the appropriate wall plate. Please reach out to OnQ Technical Support at 8669773901 Option 9 for more specific information about which keystone might be applicable to your project. Or reach us at technical.support-hs@legrand.us
Answered by: Wiremold Tech Support
Date published: 2025-08-22

Do you have cat 6 keystones rated for Intuitional use?

Asked by: Bruce

Will these work for Cat6A?

Asked by: John

What keystone connector do you use for cat8

Asked by: joe rea
  • y_2025, m_10, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_WP3460GY, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT