text.skipToContent text.skipToNavigation

Cat6 EZ-RJ45 Connectors, Pack of 25

AC346025
High Performance Cat 6 RJ45 Modular Plug is rated 1.0 out of 5 by 12.
  • y_2025, m_10, d_9, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_12
  • loc_en_US, sid_AC346025, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT

Color None
Application Sector None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • ETL Verified to Category 6 component standard: Ensures standards compliance

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Technical Information
Connection RJ45 Cat 6 plug connector

Resources

Reviews

Rated 1 out of 5 by from What were your engineers thinking? I bought these and didn’t know each plug has three pieces and these have to be assembled to use. The additional two pieces fit inside the plug. You have to insert a tiny separator between the wires then thread the wires through a flat piece then insert both into the plug and crimp. Once I found this out I returned these for a refund and bought single piece plugs at another store.
Date published: 2023-06-29
Rated 1 out of 5 by from Took something simple and made it complicated. I am an IT Manager and have been making my own patch cables for over 20 years. I have never come across multi-part modular jacks like this before. There are "instructions" on the outside of the packaging but they are extremely unclear. After ruining two jacks I came to the website - and found slightly better instructions. Why does the jack have to be so complicated? The single piece jacks I've always used in the past work totally fine. The need to finagle tiny pieces is totally unnecessary and makes assembly far more complicated and time consuming. If the product had included proper instructions I would likely not have spent the time to leave this negative review. I will absolutely not buy these again.
Date published: 2023-07-19
Rated 1 out of 5 by from Absolutely Terrible Design If you’re thinking on buying these…DON’T DO IT!! I can’t remember the last time I tried to use a product this bad. I just wasted an hour at a customers house and couldn’t get even 1 end on. Where is the negative star option
Date published: 2024-01-27
Rated 1 out of 5 by from Worst design EVER!!! Three pieces?? Plus you have to have miniature hands in order to assemble these crappy connectors. The wire orders are also shown incorrect colors for standard US practices. Broke three connectors trying to assemble. Awful and frustrating!!!! The designing engineers obviously designed these to be as difficult as possible.
Date published: 2023-07-25
Rated 1 out of 5 by from Could not be more dificult SO frustrated with these. Never got past the first part. Has to be easier than this.
Date published: 2025-09-07
  • y_2025, m_10, d_9, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_12
  • loc_en_US, sid_AC346025, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT

Questions & Answers

Are these plugs good for both solid and stranded CAT6?

Asked by: Jake
Yes. These plugs are rated for both solid and stranded wire.
Answered by: Wiremold Tech Support
Date published: 2023-06-05

Are these connectors AC346025 feed thru aka pass thru style?

Asked by: Jon
These connectors use the EZ-RJ45 style compression tool which snips the conductors off flush with the end of the connector. So, yes, these are the pass-through style.
Answered by: Wiremold Tech Support
Date published: 2025-09-30
  • y_2025, m_10, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AC346025, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT