text.skipToContent text.skipToNavigation

Cat 6A 48 Port Rack Mount Patch Panel

WP486A
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides the ultimate configuration flexibility with support for a wide variety of keystone inserts
  • Cable ties and optional cable management bar are included for clean installations
  • Front labels for easy port identification
  • Maximizes space with its compact dual rack-mount form factor
  • Universally wired (T568A/T568B) 110 termination
  • Part of the On-Q 25 Year System Warranty

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connector RJ45 to 110 IDC
Number of Ports 48
Single/Multimode Non-applicable

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;