text.skipToContent text.skipToNavigation

1-Gang, 1-Port Oversized Wall Plate, White

WP3301WH
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color None
Number of Gangs None
Number of Ports None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 1-Gang, 1-Port Oversized Wall Plate

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Construction Molded Plastic
Wall Plate Size Oversized
Wall Plate Type Keystone
Technical Information
Cutout 1 Keystone
Number of Gangs 1
Orientation Vertical
Thickness 0.1 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have the F3401-WH-V1 1-Port Wall Plate.  This plate is only 0.1" thick.  For my remodel I need a thicker wall plate, I estimate 3/4" thick, or a wall plate which allows the phone jack receptacle to stick through the opening of the wall plate.

Asked by: Matthew Batschi
  • y_2025, m_10, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_WP3301WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT