text.skipToContent text.skipToNavigation

1-Gang 6P6C RJ25 Terminating Wall Phone Plate

WP2002WH
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 3 GHz coax coupler provides universal support for whatever video service is used in the home

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Construction High impact flame retardant plastic
Technical Information
Cutout 1 RJ25
Number of Gangs 1
Orientation Vertical

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do I connect the red wire together with the red wire on the plate or to the screw directly below the red wire on the plate?

Asked by: BeA
  • y_2025, m_10, d_8, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_WP2002WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT