
1-Gang Pre-configured Wall Plate with Two F-Type Couplers, White
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | Mexico | ||
Wall Plate Size | Standard Size | ||
Wall Plate Type | Preconfigured |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Thickness | 0.1 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1