text.skipToContent text.skipToNavigation

2-Port (1) F-Connector (1) RJ45 Cat 5e Wall Plate, White

WP3215WHV1
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fits in any decorator opening
  • Cat 5e for data networking, streaming TV or movies, and faster downloads
  • Vertical design allows for easy punch-down termination
  • Meets or exceeds TIA/EIA-568-B.2-1 specifications

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Construction Cycolac FR15U ABS, Injection molded plastic
Technical Information
Cutout 4.25 x 1.75 (107.95 x 44.45)
Thickness 0.065 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

My cable is wired OW,O,GW,Bl,BlW,G,BrW,Br. Do I use the A or B connection scheme?

Asked by: MarkD
That is the B configuration.
Answered by: Wiremold Tech Support
Date published: 2023-01-18

My phone jack only has 4 wires , how do I wire my plug

Asked by: K B
The White/Blue and Blue wires are the primary phone line. The White/Orange and Orange wires are the secondary phone line If your wires are Red/Green Black/Yellow, connect Red to Blue, Green to White Blue, Yellow to Orange, and Black to White Orange If any of this information is confusing, please contact your local phone company or A/V installer for assistance.
Answered by: Wiremold Tech Support
Date published: 2022-11-17

Will this product take a regular 1-gang wall plate or the extra large size?

Asked by: Denise
Both. This is a standard size decorator opening, compatible with all of our Radiant Wallplates. The size of the radiant wallplate refers to the outside dimension (usually needed to cover drywall damage around the wallbox), not the inside opening for the device being installed. Hopefully this information is useful.
Answered by: Wiremold Tech Support
Date published: 2022-04-18

I installed one of these yesterday and the cable jack does not work. I checked my cables with a splitter and they work fine when I bypass this jack. I'm returning it to Lowe's.

Asked by: diyer
Sorry for the trouble. We could have sent you a replacement if you would have liked. Should you desire that, please email technical.support-hs@legrand.us with the product number, your name, shipping address, and phone number and we'll get one out to you.
Answered by: Wiremold Tech Support
Date published: 2022-03-17

I need a T568B wiring diagram for the WP3215-WH-V1

Asked by: Paul
The difference between 568A and 568B are the position of the orange and green pairs. Swap the green and orange pairs around. place white green where white orange is marked place green where orange is marked place white orange where white green is marked place orange where green is marked. This will provide what you're looking for.
Answered by: Wiremold Tech Support
Date published: 2022-08-24

Hello I have the WP3215-WH-V1 connectros, and am not able to read the pinout color code, I need a larger picture. Thank you Omar

Asked by: Omar
I'm sorry, we don't have a more blown up diagram than what's already pictured on the back of the unit's stickers.
Answered by: Wiremold Tech Support
Date published: 2024-06-14
  • y_2025, m_10, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_WP3215WHV1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT