text.skipToContent text.skipToNavigation

Communication Device Light Almond

26CATVLA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Decorator outline
  • Face constructed of high-impact thermoplastic.
  • Zinc-plated steel strap.
  • Nickel-plated F-type connector.
  • Threaded on each end.

Specifications

General Info
Color Light Almond
Application Sector Residential
Product Line On-Q
Country Of Origin China
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Orientation Vertical

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have Legrand Switches & Outlets w/Screwless Wall Plates in Light Almond; I need Cat5E Ethernet Wall Jack, Single Gang Decorator F-Type Cable Coaxial and RJ11 Phone Jack to match. Where do I find these to purchase and what are their Catalog Numbers?

Asked by: Mark
WP3450LA WP3479LA RP3425LA WP3413LA RWP26LA
Answered by: Wiremold Tech Support
Date published: 2020-12-04

Can this be used with a screwless wall plate? Radiant or Adorne?

Asked by: MCCC
The 26CATV insert can work with the Radiant wallplates but not with adorne.
Answered by: Legrand Technical Support
Date published: 2020-10-13

Do you make this in Nickle color?

Asked by: Cbell
Hello, Unfortunately, we do not carry that particular product in nickel. We do apologize for the inconvenience.
Answered by: Romier S
Date published: 2018-08-29
  • y_2025, m_10, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_26CATVLA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT