text.skipToContent text.skipToNavigation

Keystone Wall Phone Plate, Stainless Steel

WP3467SS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 77ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color None
Application Sector None
Number of Gangs None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Keystone Wall Phone Plate

Specifications

General Info
Color Stainless Steel
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Construction Cold rolled stainless steel
Wall Plate Size Oversized
Wall Plate Type Keystone
Technical Information
Cutout 1 Keystone
Orientation Vertical
Thickness 0.315 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this be mounted to a standard junction/device box, of the kind that accommodates a standard light switch or duplex outlet?

Asked by: jeffrey
  • y_2025, m_10, d_8, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_WP3467SS, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT