text.skipToContent text.skipToNavigation

Modular Wall Mount Telephone Jack for Hanging Phones, White

WMTE14W
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color None
Number of Gangs None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports 100
  • High-impact thermoplastic face plate and back body.
  • Nickel-plated steel screw terminals.
  • Zinc-plated mounting lugs.

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin China
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

where do i terminate the white/blue, blue/white, white/orange and orange/white wires of my 4-pr cable?

Asked by: Anonymous
Assuming that your wiring is correct inside of your home elsewhere, terminate as follows. White Blue - Green Blue - Red White Orange - Black Orange - Yellow
Answered by: Wiremold Tech Support
Date published: 2024-07-31

Can you terminate CAT6 on this item?

Asked by: P Hoskins
It will be tight, but it will terminate. Since it is phone, the signaling tolerances won't matter with regard to Cat6 performance.
Answered by: Wiremold Tech Support
Date published: 2024-07-31

What are the Dimensions of this product? Do they follow your standard measurements? If so, how thick would this product be?

Asked by: Cand
See the attached file for WMTE14 dimensions.
Answered by: Legrand Technical Support
Date published: 2024-07-31
  • y_2025, m_10, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_WMTE14W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT