text.skipToContent text.skipToNavigation

Double Gang Hinged Bullnose Wall Plate, White

WP9002WH
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color None
Number of Gangs None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Connects up to 7 speakers and a sub-woofer
  • Hinged scoop allows for flexible routing of low voltage cables into and out of the wall
  • Ideal for cables with large A/V connectors
  • Conceals up to: 14 cables

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;