text.skipToContent text.skipToNavigation

Single Gang Hinged Bullnose Wall Plate, White

WP9001WH
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color None
Number of Gangs None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Conceals cables inside the wall behind flat panel TV, amplifier, or other audio/video devices
  • Hinged scoop allows for flexible routing of low voltage cables into and out of the wall
  • Ideal for cables with large A/V connectors
  • Conceals up to six cables
  • Available in White, Black

Specifications

General Info
Color White
Product Line On-Q
Country Of Origin Taiwan, Province Of China

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How do you install this plate on drywall

Asked by: OEBE
With a standard 1 gang box or 1 gang low voltage bracket OnQ part AC101001 will do the trick.
Answered by: Wiremold Tech Support
Date published: 2021-11-16
  • y_2025, m_10, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WP9001WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT