text.skipToContent text.skipToNavigation

Pre-Configured HDMI™ 2-Port Strap, Black

WP1011BK
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fits into any standard Decorator opening
  • The terms HDMI, HDMI High-Definition Multimedia Interface, HDMI trade dress and the HDMI Logos are trademarks or registered trademarks of HDMI Licensing Administrator, Inc.

Specifications

General Info
Color Black
Product Line On-Q
Country Of Origin Taiwan, Province Of China

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What HDMI specification does this use? HDMI 2.0 or 2.1?

Asked by: Steven
1.3 A newer solution would be to use a WP124K-WH 4K HDMI keystone in a decorator strap (WP3411,3412, or 3413) along with the appropriate blanking plugs.
Answered by: Wiremold Tech Support
Date published: 2022-08-01

Is there a BAA or NAFTA or Free Trade compliant version of this device.

Asked by: Alan
  • y_2025, m_10, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_WP1011BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT