text.skipToContent text.skipToNavigation

Cable Access Strap, White

WP1014WHV1
Cable Access Strap, Black is rated 5.0 out of 5 by 2.
  • y_2025, m_10, d_9, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_1
  • loc_en_US, sid_WP1014WHV1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Support multimedia applications where A/V connections are needed
  • Provides a clean out of the box solution.

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin China
Included Wall Plate
Technical Information
Cutout 1 Brush Access
Orientation Vertical
Thickness 0.01 in

Reviews

Rated 5 out of 5 by from Cables out of view Very sturdy construction, it has cable organizers on the back. I used it to pass 4 hdmi cables and the brush part keeps them in a single line, the way I set them in the first place. It fits nicely in the radiant plate.
Date published: 2025-08-21
  • y_2025, m_10, d_9, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_1
  • loc_en_US, sid_WP1014WHV1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

How does this install into the wall - does it mount into a 1 gang outlet box?

Asked by: KJoLan
Install into a low voltage bracket like the Arlington LV-1.
Answered by: Dustin
Date published: 2024-03-28
  • y_2025, m_10, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WP1014WHV1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT