text.skipToContent text.skipToNavigation

Dual Cable Access Kit

HT2004WHV1
Dual Cable Access Kit is rated 1.0 out of 5 by 2.
  • y_2025, m_10, d_8, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_HT2004WHV1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • In-wall design hides all cabling, including power, HDMI, coax, and Cat 5e behind the wall
  • Supports HDMI, DVI, USB, coax, and RJ45 cables.
  • Mounting accessories included.

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Technical Information
Cutout 2 Cable Access
Orientation Vertical
Thickness 0.1 in

Reviews

Rated 1 out of 5 by from Garbage I bought this product at Menards. Extremely poor quality, it breaks easily. It is a pile of garbage. DO NOT BUY!
Date published: 2022-05-24
Rated 1 out of 5 by from Terrible Quality The tabs, used to secure the kit, snap off in the wall and the plate becomes useless. Was getting ready to mount an 86" TV on the wall and had to make it work. If they would include a few drywall screws and few pieces of scrap wood, this kit would be great.... JK. Seriously, this kit is terrible.
Date published: 2022-12-02
  • y_2025, m_10, d_8, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_HT2004WHV1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

Are the mounting accessories sold separately as well? Like the other reviews say, they snap easily. I wouldn't be upset if I could get one without having to buy a whole other kit.

Asked by: Nick
  • y_2025, m_10, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_HT2004WHV1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT