
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Duplex receptacle powers multiple devices such as a TV, sound bar or streaming players.
- Recessed receptacle supports almost any type of power plug including right angles and wall warts.
- Unique decorator based power inlet strap provides flexible project support for ganging other AV connections.
- Premium HDMI Certified to comply with the HDMI 2.0b specification.
- HDMI Cables Support: 18.2Gbps bandwidth, UltraHD - 4k@60Hz 4:4:4, High Dynamic Range (HDR), Deep Color, ARC, Ethernet.
Specifications
General Info
Color | Black | ||
Product Line | On-Q | ||
Country Of Origin | China |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1