
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Manages excess cable via in-wall storage,: while providing slack for: convenient access to back of TV when needed
- Compatible with all TV power plugs, even right angle cords and wall warts
- Unique brush strap cable catcher prevents cables from falling behind the wall
- Kit includes: Recessed wall plate with integrated LV brush opening, junction box, 15A tamper resistant outlet and wall plate
- All contents are Black in color to blend seamlessly with TV and Wall Mount Brackets
Specifications
General Info
Color | White | ||
Finish | Matte | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | China | ||
Construction | High impact flame retardant plastic | ||
Receptacle Type | 5-15R |
Technical Information
Amperage | 15 A | ||
Seismic Tested | No | ||
Cutout | 1 Outlet, 1 Cable Access | ||
Indoor/Outdoor | Indoor | ||
Number of Outlets | 2 | ||
Orientation | Vertical | ||
Voltage | 125.0 V | ||
Wire Gauge | 14 AWG |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the box me mounted to wood studs?
This product only has means to be supported by drywall as in an Old-Work solution.
If you have access to wood studs in pre-construction, consider using the ENP0900NA as a full solution for TV mounting which will provide more and better connectivity options for modern TV needs and will fit in a standard 16 on center stud bay.
Date published: 2024-04-14
What is the overall depth of this unit? Can you please send a cut sheet?
Please email technical.support-hs@legrand.us with this request.
Date published: 2024-06-15
Can I replace the outlet with a surge suppressing outlet?
The receptacle in this kit is installed in a standard gang box. You can install any receptacle in that box so long as you follow code for cable fill and receptacle amperage based on the circuit capacity.
Date published: 2022-11-10
Can this in-wall power kit be oriented horizontally?
Bazaarvoice SAP Hybris Integration Version 2.8.1