
In Wall TV Connection Kit with USB White
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Extend power to a wall mount TV without modifying the homes existing electrical wiring
- Compatible with all TV power plugs, USB type A connections even right angle cords
- Hook up a digital TV adapter, cable box, sound bar, or streaming media devices such as Apple TV™ or Roku™
- Unique brush strap cable catcher prevents cables from falling behind the wall
- Kit Contents Include: Recessed wall plate with integrated LV brush opening, junction box, 15A tamper resistant outlet and wall plate
Specifications
General Info
Color | White | ||
Finish | Matte | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | China | ||
Receptacle Type | 5-15R |
Technical Information
Amperage | 15 A | ||
Seismic Tested | No | ||
Cutout | 2 outlets plus 2 USB Type A | ||
Indoor/Outdoor | Indoor | ||
Number of Outlets | 4 | ||
Orientation | Vertical | ||
Voltage | 125.0 V | ||
Wire Gauge | 14 AWG |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1