text.skipToContent text.skipToNavigation

4-Way 2GHz Vertical Coax Splitter

VM0204
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color None
Application Sector None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Package includes one 6-way 2 GHz coax splitter

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connection Coax F-Type connector
Number of Ports 4

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;