text.skipToContent text.skipToNavigation

10-Way IDC Telephone Module with RJ31X

TM1110
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color None
Application Sector None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mar-resistant wall plate
  • Includes RJ31X line seizure port for security installations
  • Mounting bracket included
  • UL listed

Specifications

General Info
Product Line On-Q
Country Of Origin China
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is the TM1110 compatible with Cat 6 cable? I don't see the cable type listed anywhere in the supporting documentation. Thanks

Asked by: Karnett49
I bought a house that has this and is this something that will distribute internet via the ethernet ports in every room?
Answered by: Erneato
Date published: 2024-04-28

Can you use this model for CAT5e internet distribution?

Asked by: Frank
No, this device is for Analog Phone service. You would need an AC1014 to terminate your wiring for ethernet. Then use ethernet patch cables to connect your AC1014's RJ-45 ports to whatever ethernet switch or router you are using.
Answered by: Wiremold Tech Support
Date published: 2022-11-17
  • y_2025, m_10, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_TM1110, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT