text.skipToContent text.skipToNavigation

Trio Combo Module with Cat5e Data

CO1156
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color None
Application Sector None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes an MDU Mounting Bracket (AC1042), an 8-way 2 GHz Video Splitter (VM0208), 6-way Phone Module (TM0106) and 6-way Cat 6 Data Board (AC0606)
  • Compact design maximizes space and service distribution options within the enclosure
  • Video Splitter is rated to 2 GHz and supports up to 8 locations
  • Phone Module supports punchdown termination of up to 6 locations and includes RJ31x line seizure port
  • Data Board supports punchdown termination of up to 6 Cat5e data lines for easy interface with the home network
  • Strategically placed cable tie locations keeps wiring terminations tidy

Specifications

General Info
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;