text.skipToContent text.skipToNavigation

12VDC 18W Power Supply

PW7760
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color None
Application Sector None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 12VDC 18W Power Supply
  • IEC C7/C8 connections (''figure 8'')
  • Stacks neatly in enclosure with AC1031 power strip

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 1.5 A
Connection DC Barrel
Input Voltage 100 to 240 V
Output Voltage 12 V

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this compatible with the OnQ DA1004 . The user manual for that suggests a 15V, 400mA PW7760 power supply, but the switch itself says 12VDC/4W.

Asked by: daniel7
Hello, Yes that power supply will work with the DA1004. Thank you.
Answered by: Romier S
Date published: 2018-12-18
  • y_2025, m_10, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PW7760, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT