
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | China |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 2.5 A | ||
Connection | DC Barrel | ||
Input Voltage | 100 to 240 V | ||
Output Voltage | 24 V |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1