text.skipToContent text.skipToNavigation

Enclosure Power Strip Module, Half Width

AC1031
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$63.03 USD

Color None
Application Sector None
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compatible with the AC1012, AC1013, AC1014 and AC1015 Network Interface Modules only
  • Package includes three IEC C13 adapters and one IEC C7 (''figure-8'') adapter to vertically stack On-Q power supplies neatly in the enclosure
  • Half-width size allows two modules to be mounted side-by-side in the enclosure
  • Power switch controls all outlets with overcurrent protection
  • 15A/UL rated
  • For a total surge protected solution, add the 364569-02-V1 Surge Protected Duplex Outlet Kit

Specifications

General Info
Product Line On-Q
Country Of Origin China
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will this power strip mount in your plastic enclosures or is it only made to mount in metal enclosures?

Asked by: Andrew
I have one of these power strips mounted in an On-Q plastic enclosure.
Answered by: RP
Date published: 2025-06-23

Is this UL 1363?

Asked by: Mike
Yes, it is listed in UL’s database under the 1363 standard.
Answered by: RP
Date published: 2024-09-08

Will this work in a non-Legrand structured wire can, such as Leviton or Wirepath?

Asked by: dancingunicorn
The pin configuration may not be the same.
Answered by: Wiremold Tech Support
Date published: 2022-05-21

It appears that the 3 power adapter supplied with the power strip are 3 pin. Will they work on your 2 pin power supply OQPW7760?

Asked by: Sinclairrobertv
Hello, Yes. The third pin is generally ground but a ground is not necessary for the power supply to work. Thank you.
Answered by: Romier S
Date published: 2022-05-21
  • y_2025, m_10, d_6, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_AC1031, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT