
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | Taiwan, Province Of China | ||
Number of Receptacles | 1 |
Technical Information
Amperage | 500 mA | ||
Connection | RJ45 | ||
Input Voltage | 48 VDC | ||
Operating Humidity | Up to 93% (Non-Condensing) | ||
Output Voltage | 48 V |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1