text.skipToContent text.skipToNavigation

17-inch Dual-Purpose In-Wall Enclosure with 5-inch Mounting Plate

ENP1705NAV1
17-inch Dual-Purpose In-Wall Enclosure with 5-inch Mounting Plate is rated 4.0 out of 5 by 1.
  • y_2025, m_10, d_7, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ENP1705NAV1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 37ms
  • REVIEWS, PRODUCT

$82.39 USD

  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replacement trim ring and cover
  • Can be placed behind most TV wall-mounts including SANUS premium TV mounts
  • Compatible with devices like the Samsung One Connect Box, Apple TV, Roku, Amazon Fire TV, 3rd party structured wiring components and more
  • Comes with removable mounting plate that features 1.5-in of elevation to accommodate larger devices and frees up space in the enclosure
  • Split cover is low profile and designed to snap into place. Split design supports removal and access to components even if partially covered
  • Knockout configurations support conduit and in-wall wired connections, while a cable pass through on cover allows for outside cable connections
  • Features (2) AC knockouts to accommodate a single gang junction box to power devices in enclosure
  • Universal mounting grid maximizes compatibility with 3rd party devices without additional mounting brackets
  • Features drywall clips to allow both retrofit and new construction installations
  • UL Listed and constructed of Wi-Fi transparent ABS plastic to ensure uninterrupted performance of wireless devices
  • Proudly made in the USA

Specifications

General Info
Color White
Type Enclosure
Application Sector Commercial, Residential
Product Line On-Q
Country Of Origin United States
Dimensions
Enclosure Size 17 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Seismic Tested No
Compatibility Paintable with Rust-Oleum paint for plastic or equivalent
Enclosure Type Dual Purpose
Frame Injection-molded plastic
Mounting Consult the Factory for Mounting Recommendations
Thickness 0.1 in

Resources

Reviews

Rated 4 out of 5 by from Great for a Samsung Frame. Great quality, and easy shipping. Very easy to install. Fits the Samsung One Connect perfectly.
Date published: 2024-03-28
  • y_2025, m_10, d_7, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_ENP1705NAV1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

What's the difference between this one and the ENP1700NA?

Asked by: Dylan
the 1705 includes an ac1050 mounting plate.
Answered by: Wiremold Tech Support
Date published: 2023-09-05

do you have fire rated legrand boxes

Asked by: Atilio Leveratto
Sorry, we do not.
Answered by: Wiremold Tech Support
Date published: 2024-07-31
  • y_2025, m_10, d_8, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_ENP1705NAV1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT