
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed for in-wall storage and distribution of structured wiring and AV components
- Can be placed behind most TV wall-mounts including SANUS premium TV mounts
- Compatible with devices like the Samsung One Connect Box, Apple TV, Roku, Amazon Fire TV, 3rd party structured wiring components and more
- Trim ring conceals drywall cut out for clean finish and smooth transition to wall surface
- Split cover is low profile and designed to snap into place. Split design supports removal and access to components even if partially covered
- Knockout configurations support conduit and in-wall wired connections, while a cable pass through on cover allows for outside cable connections
- Features (2) AC knockouts to accommodate a single gang junction box to power devices in enclosure
- Universal mounting grid maximizes compatibility with 3rd party devices without additional mounting brackets
- Features drywall clips to allow both retrofit and new construction installations
- UL Listed and constructed of Wi-Fi transparent ABS plastic to ensure uninterrupted performance of wireless devices
- Proudly made in the USA
Specifications
General Info
Color | White | ||
Type | Enclosure | ||
Application Sector | Commercial, Residential | ||
Product Line | On-Q | ||
Country Of Origin | United States |
Dimensions
Enclosure Size | 17 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Seismic Tested | No | ||
Compatibility | Paintable with Rust-Oleum paint for plastic or equivalent | ||
Enclosure Type | Dual Purpose | ||
Frame | Injection-molded plastic | ||
Mounting | Consult the Factory for Mounting Recommendations | ||
Thickness | 0.1 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What piece of equipment do I order if my cable and internet outlets that are on the wall where the box fits and must be moved inside the box area?
By using an arlington LV1 or equivalent “old work” cut in ring (open back for low voltage and closed back for electrical) in addition to a couple 2”x1”x1/2” scraps of material behind the pop out
wings will allow you to mount standard duplex electrical or low voltage receptacles into either of the top two or bottom (1) knockouts. I use these at the pre wire and have electric placed in the bottom with a code compliant box and data/audio/hdmi in the top with a open back ring and keystone plate or passthru plate. These are wonderful for network rooms and for use behind “frame” or any wall mounted TV with a little forethought. Additional add ons allow you to layer in or shelf additional components. This gets tedious but it will fit a “one connect” plus other goodies behind a tv or a 48 port switch x2 in a network closet with some finesse. The larger “cans” have hinged lids instead of these nifty pop out panels so read details closely on what you order
Date published: 2024-07-05
Can a power outlet be installed on the top of the enclosure instead of the bottom? Would the enclosure support the weight?
The enclosure can have either side being the top or bottom. There's 2 outlet knockouts for the standard bottom side configuration and 1 for the top. If you invert this setup you have 2 @ the top and 1 at the bottom. That being said I would keep the 2 towards the bottom and 1 @ the top unless you plan to have the cabling come in from the bottom and that would be extremely weird unless this isn't being placed on the 1st floor or your placing high up on the wall. You can do whatever you want but the standard setup is the most common way to do this. Also you could just as easy set 1 box at the top and 1 @ the bottom or have 3 outlets in the enclosure overall.
Date published: 2023-08-13
Which single gang junction box is compatible with the cutout? Everything I have tried is too large to slide in
Download the PDF under the UNKNOWN tab here. They list the accessories for this enclosure including the part #s for the boxes and outlets in both non surge and surge protection versions
Date published: 2024-10-27
I’m looking to use this box in an unheated garage where the temperature will get below 32 degrees. I noticed the operating temperature is 32-122. What is the concern if it gets below 32 or above 122? I only plan to have excess hdmi and cat6 in it.
The concern is plastic deformation. While the unit will not spontaneously fail at that temperature, The plastic could experience excess shrinkage at those lower temps. Over a long period of time the plastic may experience cracking due to temperature stresses.
If any of this are a hindrance to your use of this product, please consider the Legrand | AV CHIEF PAC series metal wall boxes.
Date published: 2022-12-19
Can this be used behind a TV that is located outdoors under a covered pavilion?
The enclosure is listed for indoor use only. Please consult your local Authority Having Jurisdiction to determine whether the unit will be usable in your application. Pay special attention to the electrical box requirements for this box as it is designed to use a standard indoor metal gang box for power.
Date published: 2024-07-31
WHAT SIZE ARE THE KNOCK OUTS
Top and bottom are concentric knockouts. 1.4" and 2" approximately.
The side knockouts are 1.4"
If you need grommets for the 2" knockouts, those are part number AC1034.
Date published: 2022-10-27
where do you get the brackets for inside of the box. it did not come with. which it should of at that price
The ENP1700NA only includes the plastic enclosure with no additional mounting hardware included in the box. Any of the internal mounting options needed are additional accessories and can be found in the Structured Wiring and Connectivity catalog located on our website at the link below.
https://legrand.webdamdb.com/directdownload.php?ti=55669725&tok=JXtWd6CVbiz4GWVpVBwE3ARR
Date published: 2024-07-31
Is there a locking mechanism available for this box? I want to install it in a short term rental unit, and I don't want the tenants to have access.
Bazaarvoice SAP Hybris Integration Version 2.8.1