
9-inch Dual-Purpose In-Wall Enclosure with 5-inch Mounting Plate
9-inch Dual-Purpose In-Wall Enclosure with 5-inch Mounting Plate is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$61.79 USD
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replacement trim ring and cover
- Can be placed behind most TV wall-mounts including SANUS premium TV mounts
- Compatible with devices like Apple TV, Roku, Amazon Fire TV, network switches, 3rd party structured wiring components and more
- Comes with removable mounting plate that features 1.5-in of elevation to accommodate larger devices and frees up space in the enclosure
- Tool-free cover is low profile and designed to snap into place providing a ''flush'' appearance to wall surface
- Knockout configurations support conduit and in-wall wired connections, while a cable pass through on cover allows for outside cable connections
- Features (2) AC knockouts to accommodate a single gang junction box to power devices in enclosure
- Universal mounting grid maximizes compatibility with 3rd party devices without additional mounting brackets
- Features drywall clips to allow both retrofit and new construction installations
- UL Listed and constructed of Wi-Fi transparent ABS plastic to ensure uninterrupted performance of wireless devices
- Proudly made in the USA
Specifications
General Info
Color | White | ||
Type | Enclosure | ||
Application Sector | Commercial, Residential | ||
Product Line | On-Q | ||
Country Of Origin | United States |
Dimensions
Enclosure Size | 9 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Seismic Tested | No | ||
Compatibility | Paintable with Rust-Oleum paint for plastic or equivalent | ||
Enclosure Type | Dual Purpose | ||
Frame | Injection-molded plastic | ||
Mounting | Consult the Factory for Mounting Recommendations | ||
Thickness | 0.1 in |
Resources
Cutsheet
Reviews
Rated 5 out of
5
by
R Brown from
A fantastic option
I’m not actually using this product the way it’s intended. I run an IT department for a small company and was looking for a way to hide some Ethernet connections in the wall. This is perfect for my situation.
I had to think outside the box for a way to hide multiple connections in various locations of our main office and this fits perfectly. I purchased the 9” wall kit with the 5” bracket mount included. I then mounted my 6 position Ethernet keystone plate to the bracket along with a mini 5 port switch that works by being powered over the Ethernet cable since I decided not to install power inside the enclosure.
Works like a charm. I have a few cables coming in the enclosure and everything is hidden inside the wall. This also keeps the mini switch and Ethernet connections from being run into and damaged by regular cleaning activities or if the office is rearranged for any reason.
It’s a bit in orthodox way of doing things but for this type of setup it is perfect.
Date published: 2023-10-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
The cover plate does not seem to fit properly. When attached to the enclosure, inside the trim ring, the cover plate bows outward in the center. What's the problem here?
Hi , my answer may not help, but I had a similar issue when I had the side cuts just a little bit too narrow, which of course I cut a little bit wider and taller for that matter so the box wasn’t snug, Assuming you already did the obvious, it still was not exactly perfect, but the 2 I installed are behind a stereo cabinet and can’t be seen. If in fact they were visible it would have been acceptable to the average person , but it sounds you and I have similar expectations. I added another enclosure in my garage , but switched to metal for that exact reason. Good luck
Date published: 2025-05-16
The description states that the box is compatible with metal old work electrical boxes. Does the electrical box need to be metal or can it be PVC?
It needs to be metal to align with the opening and mount hole pattern. The box, further, has no capacity to support wire clamps on it's own so the NEC required wire clamps would need to be either an integral feature of the box (like metal old work boxes include) or an additional fitting added to the PVC box. You might be able to modify the box by drilling through it to secure the PVC J-box to the Legrand one, but that wouldn't be an officially supported configuration.
Date published: 2025-03-09
I would like to use both provided cut-outs, top and bottom, for line voltage outlets. When the box is installed is there enough clearance to run line voltage wire from the top old work box to and old work box on the bottom?
Yes, box is a little tapered, so can be done. I installed both top and bottom electrical outlets. Just have to be careful installing the mounting screws to ensure romex does not get damaged.
Date published: 2025-02-02
Is there any way to get just the cover plate, we have these installed to hide our airmedia's in study spaces and a few now have damaged clips. Cuz, students.
We're sorry, we do not have those available as replacement parts.
Date published: 2024-03-28
will a 43" Samsung Frame TV one connect box fit inside
Yes it will. These enclosures were designed with Samsung's OneConnect boxes in-mind.
Date published: 2023-08-28
Can this be mounted on a ceiling to hide cables and streaming boxes for a projector?
It can physically be done. Keep in mind that this enclosure has holes in the back to allow for mounting things. This may allow for insulation to fall through if this unit is in a ceiling facing a blown-in insulated space.
Date published: 2024-03-28
Hi, can this be mounted vertically in a retrofit application?
Jeffrey is incorrect. In the included instructions it shows that it can be mounted vertically to the adjacent stud by simply drilling through the side of the enclosure. The only downside to this method is that you are only mounted on one stud and the box has a little more wiggle to it (assuming a normal 16" on center stud pattern).
Date published: 2021-12-02
Mounting a LG 65" TV on the wall. All the outlets and frames in our home are LeGrand Adorne and all the network is Cat6 Adorne keystone jacks. Will any of the Adorne products work in the ENP0905NAV1. Would use a metal box for the receptacle.
Bazaarvoice SAP Hybris Integration Version 2.8.1