
9-inch Dual-Purpose In-Wall Enclosure
9-inch Dual-Purpose In-Wall Enclosure is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed for in-wall storage and distribution of structured wiring and AV components
- Can be placed behind most TV wall-mounts including SANUS premium TV mounts
- Compatible with devices like Apple TV, Roku, Amazon Fire TV, network switches, 3rd party structured wiring components and more
- Trim ring conceals drywall cut out for clean finish and smooth transition to wall surface
- Tool-free cover is low profile and designed to snap into place providing a ''flush'' appearance to wall surface
- Knockout configurations support conduit and in-wall wired connections, while a cable pass through on cover allows for outside cable connections
- Features (2) AC knockouts to accommodate a single gang junction box to power devices in enclosure
- Universal mounting grid maximizes compatibility with 3rd party devices without additional mounting brackets
- Features drywall clips to allow both retrofit and new construction installations
- UL Listed and constructed of Wi-Fi transparent ABS plastic to ensure uninterrupted performance of wireless devices
- Proudly made in the USA
Specifications
General Info
Color | White | ||
Type | Enclosure | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | On-Q | ||
Country Of Origin | United States |
Dimensions
Enclosure Size | 9 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Seismic Tested | No | ||
Compatibility | Paintable with Rust-Oleum paint for plastic or equivalent | ||
Enclosure Type | Dual Purpose | ||
Frame | Injection-molded plastic | ||
Mounting | Consult the Factory for Mounting Recommendations | ||
Thickness | 0.1 in |
Resources
Cutsheet
Reviews
Rated 1 out of
5
by
AZ from
Horrible media box!
You cannot add a regular electrical receptacle box from Home Depot. Everything has to be ordered through Legrand. Returning!
Date published: 2025-04-19
Rated 5 out of
5
by
Liu from
Nice and Neat Box for Router
Nice flat design blend to the wall well. Easy to install. Have enough knockout to hook in power and ethernet.
Date published: 2024-11-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
It seems like the 9 inch would fit a Samsung frame tv one box but it doesn’t list it as compatible until you look at the 17inch box. Are you sure a “one box” doesn’t fit in the 9inch size?
Yes, it technically fits but you won't be able to plug anything into the USB port on the side of the box since it is a very snug fit. The other answer is also correct that you have to remove the trim ring to get the box in, then put the trim ring on after.
Date published: 2025-04-22
is the surface paintable?
Yes, this product cover and trim frame is paintable. A Plastic primer would be best to use before painting.
Date published: 2024-03-18
Can it be installed on a covered patio outside?
This product is rated for indoor, interior walls only.
Date published: 2023-11-01
I don't like the gap in the door. Is there another door that has a solid front? Perhaps one that opens on a hinge?
We're sorry, there is not. The Gap is designed to allow cabling from inside the box to get out to the display it is mounted behind.
Date published: 2023-09-19
Can this be mounted sideways? If I have a 10" stud bay instead of standard 16" on-center studs. The 9.375" height would fit if I turn the box 90º. Is there any reason mounting it rotated 90º on its side would pose any problems?
The unit can be mounted in either orientation. Mounting it vertically as you suggest will require the unit to be attached using the drywall mounting tabs. There is no means to drive screws into the adjacent studs when turned vertical.
Date published: 2024-03-16
Hi, I'm from Germany. Where can I buy the ENP0900NA In-Wall Enclosure?
This enclosure is only distributed in North America, we are sorry.
Date published: 2022-08-29
Why are your prices so inflated for what you get? The up charge for your add on bracket etc is in the end hyper inflated Why don't you package up front and charge a reasonable amount so customers feel they are getting value.
Exactly what switch box is intended to be used with this enclosure. I have looked at the Raco 590, but it doesn't appear to be the right fit. I have also searched the web for what is available and con't find one that fits the 2 1/8" x 3 1/2" knockout.
Bazaarvoice SAP Hybris Integration Version 2.8.1