
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 42-in Enclosure with Hinged Door
- Drywall depth indicators
- Flush and surface installation
- Mounting tabs provide correct flush-mount position for standard installations
- Patented mounting system offers versatile module mounting options
- Literature pouch included for dealer information
- Includes self-adhesive cable identification table
- Cover included
- Made in the USA
Specifications
General Info
Color | White | ||
Type | Enclosure | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | United States |
Dimensions
Enclosure Size | 42 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | (6) rear knockouts | ||
Frame | Cold Rolled Steel | ||
Thickness | 0.1 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where can I get the information on the enclosure with the 5 knockouts on the top of the box?
The knockouts are 2.5 inches in diameter.
We offer two options for those holes other than leaving them as is.
F2242 is a rubber grommet ring for additional cable protection during pulling.
F2249 is a metal knock-on plug to cover the hole completely.
Date published: 2023-10-20
where do I get the clips that go into the square slots in the back of the enclosure to mount my equipment?
We manufacture a number of different device and cable mounting options for our structured wiring enclosures. I've attached two pictures of pages from our Structured Wiring and Connectivity Guide.
https://legrand.webdamdb.com/directdownload.php?ti=37148532&tok=uQsR1WQrID4nf0nzmMCjMwRR
Date published: 2021-05-24
the mounting holes on the ON Q 42" enclosure are not standard. do you have an outlet box that matches the hole dimensions for the power outlet knockouts?
Here are the two product number for the outlet kits for our metal and plastic On-Q enclosures.
F7526 standard duplex outlet kit
364569-02-V1 surge protected duplex outlet kit
If you have any other questions you may also reach our support team at (800) 223-4162 Option 3, Option 2.
Date published: 2021-03-05
Is this key a universal key? If I intend to install in an apartment building, will I end up with a unique key for each panel?
Every enclosure lock is keyed alike.
Date published: 2020-12-03
Is this enclosure rated for splices of electrical conductors up to 120Volt AC? Does the UL1863 Rating allow this?
I have this 42 console. I need a shelf or something that I could put a router on. I also have a switch which is using a zip tie to keep it on. I would really like a shelf or some sort of mounting bracket to go in there. Any suggestions?
Bazaarvoice SAP Hybris Integration Version 2.8.1