
$26.25 USD
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Clips can be mounted vertically to hang devices inside the media enclosures
- When combined with the AC1052-CC, the 5-inch mounting plate can be configured to provide an elevated 2nd layer mounting platform. Elevated mounting improvise airflow to devices and provides additional space to mount additional components
- The Universal mounting pattern accepts the Ratchet and Keyhole Post clips to quickly mount a variety of 3rd party devices
- The cable management channels support up to 12 RG6 coax or category cables
- Ratchet Clips rated at 2 lbs per pair, Keyhole Post rated at 3 lbs per pair
Specifications
General Info
Color | White | ||
Type | Mounting Bracket | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | On-Q | ||
Country Of Origin | United States | ||
Included | 1 AC1050 5" Mounting Plate, 1 AC1051-RCKH-4 Ratchet and Keyhole Post 4-pk, 1 AC1052-CC-2 Pair of Cable Channels | ||
Warranty Type | 1-Year Limited Warranty |
Dimensions
Product Depth US | 6.51 in | ||
Product Height US | 1.5 in | ||
Product Width US | 13.61 in |
Technical Information
Compatibility | On-Q Plastic Enclosures and Media Boxes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1