text.skipToContent text.skipToNavigation

30-inch Plastic Trim Ring Replacement

ENP3001NA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
  • Snaps together quickly and easily without tools
  • Modular design allows for compact packaging - reducing storage space and shipping costs.
  • Includes hardware for installation and cable management.
  • Trim Ring can be installed to support left or right door swing.

Specifications

General Info
Color White
Type Accessory
Product Line On-Q
Country Of Origin China
Dimensions
Enclosure Size 30 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is the ENP3001 compatible with the ENP3080 enclosure?

Asked by: Anonymous
Yes. The ENP3001 is only the trim ring and not the full door. The door and trim ring part would be ENP3060NA
Answered by: Wiremold Tech Support
Date published: 2023-01-30

Is the On-Q/Legrand ENP3001 Plastic Enclosure Trim Ring, 30" compatible with the metal ON-Q Enclosures 28-Inch (EN2880)?

Asked by: Michael2112
No. There is no trim ring available for metal enclosures. The metal doors are larger than their enclosure to cover small gaps between the wallboard and the enclosure.
Answered by: Wiremold Tech Support
Date published: 2022-02-16
  • y_2025, m_10, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_ENP3001NA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT