text.skipToContent text.skipToNavigation

12-inch Enclosure with Screw-On Cover

EN1200
12-inch Enclosure with Screw-On Cover is rated 5.0 out of 5 by 1.
  • y_2025, m_10, d_9, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_EN1200, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 82ms
  • REVIEWS, PRODUCT

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 12-in Enclosure with Screw-On Cover
  • Drywall depth indicators
  • Flush and surface installation
  • Mounting tabs provide correct flush-mount position for standard installations
  • Patented mounting system offers versatile module mounting options
  • Literature pouch included for dealer information
  • Includes self-adhesive cable identification table
  • Cover included
  • Made in the USA :

Specifications

General Info
Color White
Type Enclosure
Application Sector Residential
Product Line On-Q
Country Of Origin United States
Dimensions
Enclosure Size 12 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry (3) top knockouts
Frame Cold Rolled Steel
Thickness 0.1 in

Reviews

Rated 5 out of 5 by from Simple robust cable box Simple robust box. Nothing fancy but gets the job done. I'll be buying another shortly!
Date published: 2024-06-24
  • y_2025, m_10, d_9, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_EN1200, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 30ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 56ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;