
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Type | Enclosure | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | United States |
Dimensions
Enclosure Size | 14 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Frame | Cold Rolled Steel | ||
Thickness | 0.1 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you sell just the cover? Mine must have gotten thrown away during construction.
Part number EN1420 is the cover you seek.
Date published: 2021-09-14
Do you make an expansion box for the Legrand EN1480 junction box. Mine is recessed and is too full. I need an extension.
Not for the 14" enclosures.
Date published: 2020-12-04
Bazaarvoice SAP Hybris Integration Version 2.8.1