text.skipToContent text.skipToNavigation

14-inch Enclosure with Hinged Door

EN1450
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 14-in Enclosure with Hinged Door
  • Drywall depth indicators
  • Flush and surface installation
  • Mounting tabs provide correct flush-mount position for standard installations
  • Patented mounting system offers versatile module mounting options
  • Cover included
  • Made in the USA

Specifications

General Info
Color White
Type Enclosure
Application Sector Residential
Product Line On-Q
Country Of Origin United States
Dimensions
Enclosure Size 14 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry (6) rear knockouts
Frame Cold Rolled Steel
Thickness 0.1 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What to do if keys are lost and box is locked?

Asked by: Ryan
you can purchase a new lockset with keys identical to the original lock: 364478-01 https://www.legrand.us/audio-visual/structured-wiring-enclosures/enclosure-accessories-and-cable-management/replacement-lock-assembly-and-2-key-kit-hinged-cover/p/36447801 or drill out the lock and replace with a latch lock kit that doesn't need a key: AC1019 https://www.legrand.us/audio-visual/structured-wiring-enclosures/enclosure-accessories-and-cable-management/legrand-latch-lock-kit-hinged-cover/p/ac1019?text=AC1019
Answered by: Wiremold Tech Support
Date published: 2024-04-03

Can I get cover for an On Q metal box? When I put the cover back on after I took it off I dropped the cover and bent the corner.

Asked by: Greg

I just need a new cover. I dropped the cover and bent the corner of the cover

Asked by: Greg

I just need a new cover. I dropped the cover and bent the corner of the cover. It is a white cover 15X15.5 inches

Asked by: Greg
  • y_2025, m_10, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_EN1450, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT