text.skipToContent text.skipToNavigation

14-inch Enclosure with Screw-On Cover

EN1400
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 51ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 14-in Enclosure with Screw-On Cover
  • Drywall depth indicators
  • Flush and surface installation
  • Mounting tabs provide correct flush-mount position for standard installations
  • Patented mounting system offers versatile module mounting options
  • Cover included
  • Made in the USA

Specifications

General Info
Color White
Type Enclosure
Application Sector Residential
Product Line On-Q
Country Of Origin United States
Dimensions
Enclosure Size 14 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry (6) rear knockouts
Frame Cold Rolled Steel
Thickness 0.1 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What size screw attaches the panel cover to the panel.  On Q EN 1480 None were provided.  I tried both 6-32 and 8-32 neither worked?

Asked by: Paul
They should be 10-32 Self tapping thread with a star washer
Answered by: Greg
Date published: 2025-01-14

Are there any accessories for the 1480 that will hold a switch, modem and other network item's.

Asked by: J C Lee
  • y_2025, m_10, d_10, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_EN1400, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 62ms
  • QUESTIONS, PRODUCT