
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes five openings on the top of the enclosure with knockouts
- Drywall depth indicators
- Flush and surface installation
- Mounting tabs provide correct flush-mount position for standard installations
- Patented mounting system offers versatile module mounting options
- Literature pouch included for dealer information
- Includes self-adhesive cable identification table
- Made in the USA
Specifications
General Info
Color | White | ||
Type | Enclosure | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | United States |
Dimensions
Enclosure Size | 20 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Frame | Cold Rolled Steel | ||
Thickness | 0.1 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
This was installed by my builder (with a metal door and lock), and I'd like to find a plastic (vented) door which would add some space for larger devices. Is that an option? Is there is a list of compatible accessories?
Unfortunately there are no options for an enclosure of that size.
The larger enclosures have box extender kits that allow the box to protrude from the wall.
The metal enclosures only have metal doors.
If you need a plastic door, you will need to install a plastic enclosure which will require some amount of drywall work to
Date published: 2022-04-27
can you add a cover to it?, and if so, which one.thanks
You have a few options.
Part EN2060 is just the hinged cover with lock
Part EN2020 is a screw on cover
Part EN2050 is the 20 inch metal enclosure with hinged lid and lock. this would replace buying the two parts separately.
Date published: 2021-08-02
What do I need to purchase to mount a switch inside this enclosure?
Bazaarvoice SAP Hybris Integration Version 2.8.1